IESNA:LM-63-2002
[TEST]P242335
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S122DRP-S675D840-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH SATIN DROP DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2659
TILT=NONE
92 -1 1 73 5 1 1 0.145833 3.875 0.08333
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
696.8 701.9 698.8 693.8 687.7 677.6 666.5 652.4 638.2 623.1
605.9 585.7 565.5 543.3 522.1 498.9 475.6 453.4 428.2 403.9
378.7 354.5 328.2 303 275.7 251.5 224.2 200 173.7 149.5
124.2 100 75.7 55.5 36.4 22.2 10.1 9.1 8.1 7.1
7.1 6.1 5 5 4 4 4 3 3 3
2 2 2 2 1 1 1 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
696.8 698.8 695.8 691.8 685.7 678.6 668.5 656.4 643.3 629.1
613 596.8 578.7 558.5 539.3 518.1 497.9 475.6 455.4 433.2
410 387.8 364.6 343.4 319.1 296.9 273.7 251.5 226.2 204
180.8 158.5 137.3 116.1 99 82.8 68.7 62.6 55.5 50.5
44.4 39.4 34.3 29.3 24.2 20.2 15.1 11.1 7.1 4
2 1 1 1 1 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
696.8 691.8 689.7 686.7 682.7 676.6 668.5 659.4 647.3 635.2
622.1 606.9 591.8 574.6 558.5 542.3 525.1 508 490.8 473.6
455.4 436.3 417.1 395.9 376.7 354.5 333.3 312 288.8 267.6
245.4 224.2 203 182.8 163.6 147.4 133.3 124.2 116.1 109.1
101 93.9 86.8 79.8 73.7 66.7 60.6 53.5 47.5 41.4
34.3 28.3 22.2 16.2 11.1 6.1 2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
696.8 696.8 695.8 693.8 690.7 684.7 677.6 668.5 658.4 646.3
634.2 622.1 607.9 593.8 580.7 566.5 551.4 537.2 522.1 505.9
489.8 471.6 453.4 435.3 415.1 395.9 374.7 353.5 332.2 310
288.8 267.6 245.4 225.2 206 188.8 173.7 163.6 154.5 146.4
138.4 130.3 122.2 114.1 106 99 90.9 83.8 75.7 68.7
61.6 53.5 46.5 39.4 32.3 25.2 18.2 12.1 6.1 1
0 0 0 0 0 0 0 0 0 0
0 0 0
696.8 694.8 694.8 692.8 689.7 683.7 676.6 668.5 658.4 648.3
637.2 624.1 611 599.9 587.7 573.6 560.5 546.3 532.2 517.1
500.9 483.7 466.6 448.4 429.2 409 387.8 367.6 344.4 325.2
301.9 281.8 259.5 238.3 220.2 202 185.8 175.7 166.6 158.5
149.5 141.4 133.3 125.2 117.1 110.1 102 93.9 86.8 77.8
70.7 62.6 54.5 47.5 40.4 32.3 24.2 17.2 11.1 4
0 0 0 0 0 0 0 0 0 0
0 0 0
